LT8418

RECOMMENDED FOR NEW DESIGNS

100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch

Part Models
1
1ku List Price
Starting From $1.68

Part Details

  • Half-Bridge Gate Driver for GaN FETs
  • 0.6Ω Pull-Up Resistance at Top Gate Driver
  • 0.2Ω Pull-Down Resistance at Bottom Gate Driver
  • 4A Peak Source, 8A Peak Sink Current Capability
  • Smart Integrated Bootstrap Switch
  • Split-Gate-Driver to Adjust Turn-On/Turn-Off Strength
  • Default Low-State for All Driver Inputs and Outputs
  • Maximum 15V Voltage Rating at INT and INB Inputs
  • Independent INT, INB Inputs with TTL Logic Compatible
  • Fast Propagation Delay: 10ns (Typical)
  • Propagation Delay Matching: 1.5ns (Typical)
  • Balanced Driver Supply Voltage: VBST ≈ VCC = 3.85V – 5.5V
  • Undervoltage and Overvoltage Lockout Protections
  • Small 12-Ball WLCSP Package
LT8418
100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8418
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-LT8418-BZ

100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch

Product Details

The EVAL-LT8418-BZ evaluation circuit features the LT8418 driving two 100V enhanced Gallium Nitride (eGaN) FETs in a half-bridge configuration. The circuit is optimized as a buck converter, but it can be used as a boost converter or other converter topologies consisting of a half-bridge. The evaluation circuit can deliver up to 10A with good thermal management.

An external single or two PWM signals are required to drive the board, depending on the configuration. In the single-input setup, the dead time circuitry on the board is utilized to generate the complement signal and set the dead time. The dead time circuitry is bypassed in the dual-input setup. The LT8418 driver has powerful 0.2Ω pull-down and 0.6Ω pull-up drivers driving two 100V GaN FETs. It also integrates a smart integrated bootstrap switch to generate a balanced bootstrap voltage from VCC with a minimum dropout voltage. The LT8418 provides split gate drivers to adjust the turn-on and turn-off slew rates of GaN FETs to suppress ringing and optimize EMI performance.

eval board
EVAL-LT8418-AZ

100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch

Product Details

The EVAL-LT8418-AZ evaluation circuit features the LT8418 driving two 100V enhanced Gallium Nitride (eGaN) FETs in a half-bridge configuration. The circuit is optimized as a buck converter, but it can be used as a boost converter or other converter topologies consisting of a half-bridge. The evaluation circuit can deliver up to 10A with good thermal management.

An external single or two PWM signals are required to drive the board, depending on the configuration. In the single-input setup, the dead time circuitry on the board is utilized to generate the complement signal and set the dead time. The dead time circuitry is bypassed in the dual-input setup.

The LT8418 driver has powerful 0.2Ω pull-down and 0.6Ω pull-up drivers driving two 100V GaN FETs. It also integrates a smart integrated bootstrap switch to generate a balanced bootstrap voltage from VCC with a minimum dropout voltage. The LT8418 provides split gate drivers to adjust the turn-on and turn-off slew rates of GaN FETs to suppress ringing and optimize EMI performance.

Design files for this circuit board are available.

EVAL-LT8418-BZ
100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch
EVAL-LT8418-AZ
100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch

Latest Discussions